您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Anderson Negele America
Created: 15.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Anderson Negele America
FH0010010130000
Anderson Negele America
Food & Beverage
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{anderson/food_beverage/fh_asmtab.prj},{NB=FH0010010130000},{PC=FH},{S=0},{DU=0},{M=1},{FIT=001},{ILS=},{IL=1.25},{P=0},{CL=00},{RCL=0},{PPATH=parts/fh/fh_asmtpl.prj},{L2D=0},{X2D=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Anderson Negele America
Description
FH - Digital Temperature Gauge
Bill of material
FH0010010130000
PN
Part No.
FH0010010130000
PC
Product Code
FH
S
Style
Standard Thermometer
Thermometer w/ Optional RTD
Thermometer w/ Dual Switches (DC power /SPST)
Remote Display Thermometer
Standard Thermometer
Thermometer w/ Optional RTD
Thermometer w/ Dual Switches (DC power /SPST)
Remote Display Thermometer
DU
Display Units
Deg F
Deg C
Deg F
Deg C
M
Mounting
Bottom
Back (90 degree elbow)
Back (90 degree adjustable elbow)
Left
Right
Top
Back (45 degree elbow)
Bottom
Back (90 degree elbow)
Back (90 degree adjustable elbow)
Left
Right
Top
Back (45 degree elbow)
FIT
Fitting
1/2" Tri-Clamp
3/4" Tri-Clamp
1-1/2" Tri-Clamp
2" Tri-Clamp
2-1/2" Tri-Clamp
3" Tri-Clamp
4" Tri-Clamp
1-1/2" APC "K"
2" APC "K"
1-1/2" Cherry-Burrell "I"
2" Cherry-Burrell "I"
1-1/2" G&H "H" Line (male)
2" G&H "H" Line (male)
1-1/2" Cherry "Q"
2" Cherry "Q"
1-1/2" #14 Bevel seat (w/nut)
2" #14 Bevel seat (w/nut)
Umbrella
Split Ferrule (button)
Projectile Well (3-1/2")
Projectile Well (6-1/8")
Projectile Well (9-1/8")
Projectile Well (10-1/2")
Projectile Well (12-1/8")
Bi-Metal Well - 1/2" NPT
1/2" Tri-Clamp
3/4" Tri-Clamp
1-1/2" Tri-Clamp
2" Tri-Clamp
2-1/2" Tri-Clamp
3" Tri-Clamp
4" Tri-Clamp
1-1/2" APC "K"
2" APC "K"
1-1/2" Cherry-Burrell "I"
2" Cherry-Burrell "I"
1-1/2" G&H "H" Line (male)
2" G&H "H" Line (male)
1-1/2" Cherry "Q"
2" Cherry "Q"
1-1/2" #14 Bevel seat (w/nut)
2" #14 Bevel seat (w/nut)
Umbrella
Split Ferrule (button)
Projectile Well (3-1/2")
Projectile Well (6-1/8")
Projectile Well (9-1/8")
Projectile Well (10-1/2")
Projectile Well (12-1/8")
Bi-Metal Well - 1/2" NPT
ILS
Insertion Length Selection
Standard
Custom
Standard
Custom
IL
Insertion Length
1 1/4
1 1/4
Inch
P
Probe
Standard Probe
Standard Probe
CL
Cable Length
None
None
RCL
Remote Display Cable Length
None
None