??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 35
HELP_VARIABLE
Company
A.R.T. Elektromechanik
Description
DIN 6900-1 Z1 Z steel 4.8 zinc-plated - Pozidriv SEMS screws with flat washer
Bill of material
A.R.T. 25810 - DIN 6900-1 Z1 Z M4x10.0 mm steel4.8 ZP
ARTNR
Order number
TYP
Type designation
DIN 6900-1 Z1 Z
ZTN
Customs number
7318 1595
MT
Materialtyp
Metal
MAT
Material
Steel
GUETE
Steel quality
4.8
OBERFLAECHE
Surface metal
zinc-plated (A2K)
DINSCHRAUBE
DIN standard screw head
DIN 7985 - Pozi
DINSCHEIBE
DIN standard description washer 1
DIN 6902A - Flat washer similar to DIN 125 (Z1)
ISO
ISO Norm
ISO 10644 S3-N
D
Nominal thread diameter
mm
P
Pitch
mm
L
Nominal length
mm
DK
Head diameter
mm
AD2
Outer diameter
mm
K
Head height
mm
H2
Height
mm
ANTRIEB
Drive
LINK1
Link web page
www.artgmbh.com
LINK2
Link catalog page
https://www.artgmbh.com/media/static/pdf/ART_ELEKTROMECHANIK_Gesamtkatalog.pdf