??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 33
HELP_VARIABLE
Company
A.R.T. Elektromechanik
Description
DIN 6900-2 Z3 Z stainless steel A2 plain - Pozidriv SEMS screws with waved spring washer
Bill of material
A.R.T. 29843 - DIN 6900-2 Z3 Z M4x10.0 mm - A2
ARTNR
Order number
TYP
Type designation
DIN 6900-2 Z3 Z
ZTN
Customs number
7318 1595
MT
Materialtyp
Metal
MAT
Material
stainless steel
GUETE
Steel quality
A2
OBERFLAECHE
Surface metal
plain
DINSCHRAUBE
DIN standard screw head
DIN 7985 - Pozi
DINSCHEIBE
DIN standard description washer 1
DIN 6904 - Waved spring washer similar to DIN 137 B (Z3)
D
Nominal thread diameter
mm
P
Pitch
mm
L
Nominal length
mm
DK
Head diameter
mm
AD2
Outer diameter
mm
K
Head height
mm
H2
Height
mm
H2MIN
min.
0.5 mm
ANTRIEB
Drive
LINK1
Link web page
www.artgmbh.com
LINK2
Link catalog page
https://www.artgmbh.com/media/static/pdf/ART_ELEKTROMECHANIK_Gesamtkatalog.pdf