??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 30
HELP_VARIABLE
Company
Artistic Skylight
Description
(5-9) G-P-CF-FF (30 DEG)
Bill of material
G-P-CF-FF-96_Brown Finish_Bronze Glazing
ORDERNO
ALWAYS_VERTICAL
always vertical
0
ANGLE
angle
30
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48.000
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESIGN_OPTION
design option
-1
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
HOST
host
0
INCLINEDGLASS_LENGTH
inclinedglass_length
MASSUNIT
massunit
1
OUSIDECURB_LENGTH
ousidecurb_length
OUTSIDECURB_WIDTH
outsidecurb_width
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SHARED
shared
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WIDTH
width
0
WORK_PLANE_BASED
work plane-based
1