??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
TASI Measurement
Description
Phosphate Ester Style P - Flow Monitors - Flow Meters
Bill of material
P3A6WS01
PN
Part No.
P3A6WS01
MS
Meter Style - Maximum operating temperature
Phosphate Ester Style P - 240°F (116°C) Max
V
Viscosity
110cSt - If over 110cSt please consult factory
PLSR
Port / Line Size Range
Дюйм
MAT
Material - Maximum Pressure Rating
FM
Fluid Media
Fluid at 1.145 specific gravity
OFD
Optional Flow Directions
PTT
Porting / Thread Type (All female)
FR
Flow Ranges (Dual)
A
Dim A
1-7/8 (48) INCH (mm)
B
Dim B
6-9/16 (167) INCH (mm)