??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 5
HELP_VARIABLE
Company
Baldor Reliance
Description
Straight Bore Reducer 5215H Metric - Metric Torque-Arm II Shaft Mount Speed Reducer
Bill of material
T2S52RAM1M7371182T495_M
CO
Cooling Options
RMO
Reducer Mount Options
MO
Motor Mounting Options
PO
Reducer position
RODO
Rod Options
LR
Rod Length
mm
Enter value for LR
Rod Length
mm
cm
inch
ft
BDIM
Lateral Adjustment B
DSD
Drive Shaft Diameter
DSM
Drive Shaft Material
SD
Screw Diameter
MF
Motor Frame
CMIN
Center Distance Min.
495 mm
CMAX
Center Distance Max.
594 mm
CD
Center Distance
mm
Enter value for CD
Center Distance
mm
cm
inch
ft
RS
Reducer Size
AGC
AGMA Code
ACR
Actual Ratio
WEIGHT
Weight
kg
A1
228 mm
B1
85 mm
C1
130 mm
D
48 mm
E1
140 mm
F
Dia (F)
38h8 mm
KEY
Key
10x8x140 mm
H
152 mm
J
40 mm
K
131 mm
L
37 mm
M1
196 mm
N
389 mm
P1
125 mm
Q
152 mm
R
R Bolt
M12 mm
S
101.6 mm
T
737.000 mm
U
492 mm
V
246 mm
W
216 mm
X
605 mm
Y
220.0 mm
Z
42 mm
HH
45 mm
PP
317 mm
UU
409 mm
VV
205 mm