??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Baldor Reliance
Description
Three Phase, Super-E, TEFC, Foot Mounted
Bill of material
EBM3546
HP
Hp
1
RPM
1800 r/min
NEMA
NEMA Frame
56
CN
Catalog Number
EBM3546
C
Overall Length
17.80 polegada
CDIM
C Dim.
17.80 polegada
WT
Aprx. Wt.
48 lb
FLE
Full Load Efficiency
87.5
V
Voltage
208-230/460
FLA
Full Load Amps
1.5
BR
Brake Rating
6