您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
031351
Baldor Reliance
Baldor Small And Medium AC Motors
Clutches and Brakes
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{baldor/small_and_med_ac/clutches_brakes/m_brakes.prj},{NB=031351},{HE=S},{MC=C},{DSG=56},{ST=3},{WAM=Manually Adjusted},{CV=115/230VAC},{FR=60},{A1=3.36},{B=6.63},{B1=3.46},{C=3/8-16 UNC-2A},{NOB=4},{BC=5.875},{G=2.57},{HW=0.600},{NDM38=0.3750},{KDM38=0.3073},{NDM14=0.250},{KDM14=0.196},{NDM34=1.050},{KDM34=0.954},{BZE34=0.374},{HHA=0.188},{HWA=0.438},{ABC=5.685},{NDM632=0.138},{KDM632=0.104},{HBC=5.937},{HD=0.5313},{HDD=0.250},{NNPSI=0.37500},{KNPSI=0.3073}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Baldor Reliance
Description
Motor Brakes - Clutches and Brakes
Bill of material
031351
PN
Part Number
031351
DES
Description
56DBSC-3-MA-115/230VAC60Hz
HE
Housing Enclosure
Standard Enclosure / Drip Proof
E-Z KLEEN (Food Duty / NEMA 4X)
Standard Enclosure / Drip Proof
E-Z KLEEN (Food Duty / NEMA 4X)
MC
Mounting Configuration
C-Face (Single) / Fan End Mounting
Shaft-Out (Double C-Face) Coupler
C-Face (Single) / Fan End Mounting
Shaft-Out (Double C-Face) Coupler
DSG
NEMA C-Face Designation
56C (5/8" Shaft)
143TC / 145TC (7/8"Shaft)
180TC / 210TC (1-1/8"Shaft)
56C (5/8" Shaft)
143TC / 145TC (7/8"Shaft)
180TC / 210TC (1-1/8"Shaft)
ST
Static Torque Rating
3.000
6.000
10.000
15.000
20.000
25.000
3.000
6.000
10.000
15.000
20.000
25.000
Ft-Lbs
WAM
Wear Adjustment Method
Manually Adjusted
CV
Coil Voltage
115/230VAC
230/460VAC
287/575VAC
115/230VAC
230/460VAC
287/575VAC
FR
Frequency
60
Hz
FDH
Inertia Friction Disc & Hub
1.52
Lb-In^2
BORE
Input Bore & Output Shaft Diameter
5/8
Inch
K
Key
3/16 x 3/32
A
A Max
3.74
Inch
A1
A1 Nom
3.36
Inch
A2
0.00
Inch
AH
0.00
Inch
AJ
5.88
Inch
AK
AK Pilot Dia
4.50
Inch
AL
AL Pilot Dia
0.00
Inch
B
B Dia Max
6.63
Inch
B1
B1 Radius Max
3.46
Inch
C
Mounting Bolts
3/8-16 UNC-2A
NOB
Number of Mounting Bolts
4
BC
Bolt circle
5.875
Inch
G
2.57
Inch
L
0.00
Inch
WT
Shipping Weight
11.7
Lbs