您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
M1520T
Baldor Reliance
Baldor Small And Medium AC Motors
Definite Purpose Motors
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{baldor/small_and_med_ac/definite_purpose_motors/m1519_asmtab.prj},{NB=M1520T},{HP=1-0.44},{RPM=1800/1200},{NEMA=145T},{CN=M1520T},{LP=775},{MS=L1},{C=13.31},{CDIM=13.31},{WT=38},{V=230},{FLA=3.7},{NOTES=71},{TH=N},{PPATH=tp_ts_tefc_fm/../../../reliance/small_and_medium_ac_motors_ds/35lya001/35lya001_templ.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Baldor Reliance
Description
Three Phase, Two Speed, TEFC, Foot Mounted, Variable Torque, Two Windings, Low Voltage
Bill of material
M1520T
HP
Hp
1-0.44
1-0.44
RPM
1800/1200
r/min
NEMA
NEMA Frame
145T
145T
CN
Catalog Number
M1520T
M1520T
C
Overall Length
13.31
13.31
Inch
CDIM
C Dim.
13.31
13.31
Inch
WT
Aprx. Wt.
38
38
lb
V
Voltage
230
230
FLA
Full Load Amps
3.7
3.7