您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
VL3506
Baldor Reliance
Baldor Small And Medium AC Motors
Single Phase Motors
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{baldor/small_and_med_ac/single_phase_motors/kl3400_asmtab.prj},{NB=VL3506},{HP=3/4},{RPM=3600},{NEMA=56C},{CN=VL3506},{LP=351},{MS=K},{C=11.97},{CDIM=11.97},{WT=29},{FLE=66},{V=115/230},{FLA=4.8},{NOTES=3},{TH=Y},{PPATH=sp_tefc_cf_ndc/../../../reliance/small_and_medium_ac_motors_ds/34lyk043/34lyk043_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 16
HELP_VARIABLE
Company
Baldor Reliance
Description
Single Phase, TEFC, C-Face, Footless, No Drip Cover
Bill of material
VL3506
HP
Hp
3/4
3/4
RPM
3600
3600
r/min
NEMA
NEMA Frame
56C
CN
Catalog Number
VL3506
VL3506
C
Overall Length
11.97
11.97
Inch
CDIM
C Dim.
11.97
11.97
Inch
WT
Aprx. Wt.
29
29
lb
FLE
Full Load Efficiency
66
66
V
Voltage
115/230
115/230
FLA
Full Load Amps
4.8
4.8