??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Balluff
Description
Adhesive sensor
Bill of material
BALLUFF BCW F03EA85-XXSFNC-EP00,3-GZ01
VERF
Availability
Available
BC
Order code
BCW0004
TC
Product name
BCW F03EA85-XXSFNC-EP00,3-GZ01
PX
Product view number
55865_04
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.053 Kg
TRAFFIC
Customs number
85365019
MANUALDE
Manual EN
https://assets.balluff.com/WebBinary1/MAN_BCW_F03EA85_XXSFNC_EP_DE_EN_C17_DRW_932420_00_000.pdf
MANUALEN
Manual EN
https://assets.balluff.com/WebBinary1/MAN_BCW_F03EA85_XXSFNC_EP_DE_EN_C17_DRW_932420_00_000.pdf
DESCRIPT
Description
Dimension = 33 x 2 x 850 mm, Series = F03, Installation = flush with container outer wall, Connection = Cable with connector, Binder 719, 3-pin, 0.3 m, TPU, Interface = Special interface, Sensitivity = adjustable on base unit, Housing material = PET PA, Material sensing surface = 3M VHB 5925, Ambient temperature = 0...60 °C, Approval/Conformity = CE, UKCA, cULus, WEEE, IP rating = IP64
CAE
EPlan