??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 33
HELP_VARIABLE
Company
Bando
Description
AT20-050
Bill of material
33AT20-050AF
Z
No. of teeth
DO
do
mm
BD
Bottom diameter
mm
FO
Fo
mm
FI
Fi
mm
DB
db
mm
SHAPE1
Shape
FL
Flange
SHAPE
Shape
AF
SD
d Bore
mm
Enter value for SD
d Bore
mm
cm
inch
ft
WA
57 mm
W
67 mm
L
96 mm
S
5 mm