??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 6
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Simplex sprockets for taper bushes with hardened teeth 20B-1 - Sprockets for taper bushes with hardened teeth - DIN 8187 - ISO 606
Bill of material
391400019
Z
Number of teeth
DE
de
mm
DP
dp
mm
CNSORDERNO
Order number
DM
dm
mm
A
44 mm
TAPERBUSH
Taper bush
2517
KG
kg
B1
18.5 mm
C
3.5 mm
R3
r3
32 mm