您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
MD801-007-16NF5-3SA
Bel Fuse
Cinch Connectivity Solutions
Cinch Mil/Aero Circulars
MD801-007-16NF5-3SA
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{belfuse/cinch_connectivity_solutions/cinch_mil_aero_circulars/md801_007_16nf5_3sa/md801_007_16nf5_3sa.prj},{NB=MD801-007-16NF5-3SA},{PN=MD801-007-16NF5-3SA},{DESC=MD801 Plug with Banding Platform, Insert Arrangment - 5-3, Anti-Decoupling Spring, Shell Size 5, Aluminum shell material, Cadmium/ Olive Drab shell finish, 3 contacts, Contact size no.23, Crimp, Socket, Contact supplied - Yes},{CT=Plug},{IA=5-3},{ST=W/ Banding Platform},{SSTYLE=Anti-Decoupling Spring},{SSIZE=5},{SM=Aluminum},{SF=Cadmium/ Olive Drab},{CONTACTS=3},{CSIZE=no.23},{CSTYLE=Crimp},{CP=Socket},{CSUPP=Yes},{DEFAULTSORTATTR=18}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MD801-007-16NF5-3SA
Bill of material
MD801-007-16NF5-3SA
PN
Part Number
MD801-007-16NF5-3SA
DESC
Description
MD801 Plug with Banding Platform, Insert Arrangment - 5-3, Anti-Decoupling Spring, Shell Size 5, Aluminum shell material, Cadmium/ Olive Drab shell finish, 3 contacts, Contact size no.23, Crimp, Socket, Contact supplied - Yes
CT
Connector Type
Plug
IA
Insert Arrangment
5-3
ST
Series Type
W/ Banding Platform
SSTYLE
Shell Style
Anti-Decoupling Spring
SSIZE
Shell Size
5
SM
Shell Material
Aluminum
SF
Shell Finish
Cadmium/ Olive Drab
CONTACTS
Contacts
3
CSIZE
Contact Size
no.23
CSTYLE
Contact Style
Crimp
CP
Contact Type
Socket
CSUPP
Contact Supplied
Yes