??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MT311BDLA12MMD30N
Bill of material
MT311BDLA12MMD30N
PN
Part Number
MT311BDLA12MMD30N
DESC
Description
Harsh Environment High-Density Optical Bulkhead D-hole mount (low profile) Connector, Multimode, For 3 mm Cable Diameter, Nickel aluminum bronze, Natural
CS
Connector Style
Bulkhead D-hole mount (low profile)
FC
Fiber Count
12
FT
Fiber Type
MM
FCD
For Cable Diameter
3 mm
MF
Material/Finish
Nickel aluminum bronze
COLOR
Color
Natural