??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DCCM15SBSN - Cinch Connectivity Solutions
Bill of material
DCCM15SBSN
PN
Part Number
DCCM15SBSN
DESC
Description
Commercial PCB Mount Connector, Socket, 15 Positions, Electroless Nickel, Thermoset, Glass-Reinforced, Diallyl Phthalate, Female, Straight PCB, Standard Profile, No Hardware
CT
Connector Type
Socket
CG
Contact Gender
Female
NOP
Number of Positions
15
TT
Termination Type
Straight PCB
CR
Current Rating
3 A
MH
Mounting Hardware
No Hardware