??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dccm21ss_bn - Cinch Connectivity Solutions
Bill of material
DCCM21SS-BN
PN
Part Number
DCCM21SS-BN
DESC
Description
Cinch DURA-CON durable and EMI shielding aluminum metal shell connector, Socket, # of Positions 21, Thermoset, Glass-Reinforced, Diallyl Phthalate, Female, Solder Cup, No Hardware
CT
Connector Type
Socket
CG
Contact Gender
Female
NOP
Number of Positions
21
TT
Termination Type
Solder Cup
CR
Current Rating
3 A
MH
Mounting Hardware
No Hardware