您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
DCDA15P6E5-18.0B
Bel Fuse
Cinch Connectivity Solutions
Dura-Con
DCDA15P6P5-18-0B
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{belfuse/cinch_connectivity_solutions/dura_con/dcda15p6e5_18_0b/dcda15p6e5_18_0b.prj},{NB=DCDA15P6E5-18.0B},{PN=DCDA15P6E5-18.0B},{DESC=Cinch DURA-CON Micro-D economic and lightweight plastic shell connector, Plug, Positions 15, Insulated, #26 AWG, Stranded Wire, 18\" (457 mm), Color Coded per MIL-Std 681, No Hardware},{CT=Plug},{NOP=15},{IM=Polyester glass filled},{CG=Male},{CM=Copper alloy},{CF=Gold},{TT=Wire Leads},{WT=Insulated, 26 AWG, Stranded Wire (MIL-W-16878/4)},{WL=18 (457)},{WCC=Color Coded per MIL-Std 681},{MH=No Hardware},{MINOPT=-65 (-55)},{MAXOPT=275 (135)},{CURA=3},{WV=600 VAC RMS @ sea level},{CORE=8},{MMC=500},{CIF=6 (170)},{CWF=0.5 (14)},{DEFAULTSORTATTR=14}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DCDA15P6E5-18.0B
Bill of material
DCDA15P6E5-18.0B
PN
Part Number
DCDA15P6E5-18.0B
DESC
Description
Cinch DURA-CON Micro-D economic and lightweight plastic shell connector, Plug, Positions 15, Insulated, #26 AWG, Stranded Wire, 18" (457 mm), Color Coded per MIL-Std 681, No Hardware
CT
Connector Type
Plug
NOP
Number of Positions
15
IM
Insulation Material
Polyester glass filled
CG
Contact Gender
Male
CM
Contact Material
Copper alloy
CF
Contact Finish
Gold
TT
Termination Type
Wire Leads
WT
Wire Type
Insulated, 26 AWG, Stranded Wire (MIL-W-16878/4)
WL
Wire Length
18 (457)
INCH (mm)
WCC
Wire Color Coding
Color Coded per MIL-Std 681
MH
Mounting Hardware
No Hardware
MINOPT
Min Operating Temp.
-65 (-55)
°F (°C)
MAXOPT
Max Operating Temp. ºF (ºC)
275 (135)
°F (°C)
CURA
Current Rating
3
Amps
WV
Withstanding Voltage
600 VAC RMS @ sea level
VAC
CORE
Contact Resistance
8
mΩ
MMC
Max Mating Cycles
500
CIF
Contact Insertion Force
6 (170)
oz (gm)
CWF
Contact Withdrawal Force
0.5 (14)
oz (gm)