??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dcdh_25ssbn - Cinch Connectivity Solutions
Bill of material
DCDH-25SSBN
PN
Part Number
DCDH-25SSBN
DESC
Description
Microminiature Hermetic Socket, 25 Positions, Solder Cup
CT
Connector Type
Receptacle, Female Sockets
NOP
Number of Positions
25
TT
Termination Type
Solder Cup
CR
Current Rating
3 A