??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DCDM21SBRPN - Cinch Connectivity Solutions
Bill of material
DCDM21SBRPN
PN
Part Number
DCDM21SBRPN
DESC
Description
Commercial PCB Mount Connector, Socket, 21 Positions, Electroless Nickel, Thermoplastic, Glass-Reinforced, Female, 90º PCB, Standard Profile, Jackpost
CT
Connector Type
Socket
CG
Contact Gender
Female
NOP
Number of Positions
21
TT
Termination Type
90º PCB
CR
Current Rating
3 A
MH
Mounting Hardware
Jackpost