??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DCDM25PBRN - Cinch Connectivity Solutions
Bill of material
DCDM25PBRN
PN
Part Number
DCDM25PBRN
DESC
Description
Commercial PCB Mount Connector, Plug, 25 Positions, Electroless Nickel, Thermoplastic, Glass-Reinforced, Male, 90º PCB, Standard Profile, No Hardware
CT
Connector Type
Plug
CG
Contact Gender
Male
NOP
Number of Positions
25
TT
Termination Type
90º PCB
CR
Current Rating
3 A
MH
Mounting Hardware
No Hardware