??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DCDM37SBSN - Cinch Connectivity Solutions
Bill of material
DCDM37SBSN
PN
Part Number
DCDM37SBSN
DESC
Description
Commercial PCB Mount Connector, Socket, 37 Positions, Electroless Nickel, Thermoplastic, Glass-Reinforced, Female, Straight PCB, Standard Profile, No Hardware
CT
Connector Type
Socket
CG
Contact Gender
Female
NOP
Number of Positions
37
TT
Termination Type
Straight PCB
CR
Current Rating
3 A
MH
Mounting Hardware
No Hardware