??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DCHM15P6N1-18.0BN-HT1
Bill of material
DCHM15P6N1-18.0BN-HT1
PN
Part Number
DCHM15P6N1-18.0BN-HT1
DESC
Description
High Temperature Micro-D Metal Shell Plug , 15 Positions, Male, Wire Leads, #26 AWG, 18" (457 mm), No Hardware
TT
Termination Type
Wire Leads
CG
Contact Gender
Male
CT
Connector Type
Plug
ISW
Insulated, Stranded Wire (MIL-W-22759/33)
26 AWG
CURRENT
Current
3 A
WCC
Wire Color Coding
White
WL
Wire Length
18 (457) INCH (mm)
NOP
Number of Positions
15
SM
Shell Material
Aluminum alloy
SF
Shell Finish
Electroless Nickel
CF
Contact Finish
Gold
CM
Contact Material
Copper alloy
CR
Contact Resistance
8 mΩ
MMC
Max Mating Cycles
500
MH
Mounting Hardware
No Hardware
IM
Insulation Material
High Temperature LCP
CIF
Contact Insertion Force
6 (170) oz (gm)
MINOT
Min Operating Temp.
-65 (-55) °F (°C)
MAXOT
Max Operating Temp.
345 (175) °F (°C)
CWF
Contact Widthdrawal Force
0.5 (14) oz (gm)
WV
Withstanding Voltage
600 VAC RMS @ sea level