??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
m83513_01_hn - Cinch Connectivity Solutions
Bill of material
M83513/01-HN
PN
Part Number
M83513/01-HN
DESC
Description
MIL-DTL-83513 Metal Shell Connector, Plug, 100 Positions, Shell Finish - Nickel, Male, Solder Cup
CT
Connector Type
Plug
CG
Contact Gender
Male
NOP
Number of Positions
100
TT
Termination Type
Solder Cup
CR
Current Rating
3 A