??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
M83513/06-A
Bill of material
M83513/06-A
PN
Part Number
M83513/06-A
DESC
Description
MIL-DTL-83513 Plastic Shell Connector, Plug, 9 Positions, Male, Solder Cup
CT
Connector Type
Plug
NOP
Number of Positions
9
IM
Insulation Material
Polyester, glass filled
CG
Contact Gender
Male
CM
Contact Material
Copper alloy
CF
Contact Finish
Gold
TT
Termination Type
Solder Cup
MINOT
Min Operating Temp.
-65 (-55) °F (°C)
MAXOT
Max Operating Temp.
255 (125) °F (°C)
CRAT
Current Rating
3 Amps
WV
Withstanding Voltage
600 VAC RMS @ sea level
CRES
Contact Resistance
8 mΩ
MMC
Max Mating Cycles
500
CIF
Contact Insertion Force
6 (170) oz (gm)
CWF
Contact Withdrawal Force
0.5 (14) oz (gm)