??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
105_0252_001 - Cinch Connectivity Solutions
Bill of material
105-0252-001
PN
Part Number
105-0252-001
DESC
Description
Tip Jack, Red, Threaded Panel Mount for .080" (2.0mm) Plug
TT
Termination Type
Solder
CR
Current Rating
10 A
BV
Breakdown Voltage
5700 Vrms min.
CM
Contact Material
Phosphor bronze
COLOR
Color
Red
BM
Body Material
Nylon
PT
Product Type
Insulated Standard
PLATING
Plating
Silver