??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
123-0701-201
Bill of material
123-0701-201
PN
Part Number
123-0701-201
DESC
Description
SMP3 Vertical Coax Connecto, PCB SMT, Female, Full Detent
TYPE
Type
Standard
TS
Termination Style
Receptacle
TT
Termination Type
Solder
GENDER
Gender
Female
BS
Body Style
Straight
MS
Mounting Style
PCB Surface Mount
IMPEDANCE
Impedance
50 Ohm
MAXFREQ
Max Frequency
50 Ghz
BM
Body Material
Beryllium Copper
BP
Body Plating
Gold
CP
Contact Plating
Gold