??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
125_2701_801 - Cinch Connectivity Solutions
Bill of material
125-2701-801
PN
Part Number
125-2701-801
DESC
Description
SMPM Male, End Launch, Smooth Bore
TS
Termination Style
Printed Circuit Board
TT
Termination Type
Solder
GENDER
Gender
Plug
MAXFREQ
Max Frequency
65 GHz
IMPEDANCE
Impedance
50 Ohm
BS
Body Style
Straight
MS
Mounting Style
End Launch