??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
134-1001-461
Bill of material
134-1001-461
PN
Part Number
134-1001-461
DESC
Description
TNC Jack to SMA Jack Bulkhead Adapter, IP68, Stainless Steel
SS1
Series Side 1
TNC
SS2
Series Side 2
SMA
GS1
Gender Side 1
Female
GS2
Gender Side 2
Female
BS
Body Style
Straight
MAXFREQ
Max Frequency
6 GHz
IMPEDANCE
Impedance
50 Ohm
BM
Body Material
Stainless Steel
BP
Body Plating
Passivated