??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
135_3402_001 - Cinch Connectivity Solutions
Bill of material
135-3402-001
PN
Part Number
135-3402-001
DESC
Description
MMCX Plug, Straight Cabled, RG178
TS
Termination Style
Cable
TT
Termination Type
Full Crimp
GENDER
Gender
Plug
MAXFREQ
Max Frequency
6 GHz
IMPEDANCE
Impedance
50 Ohm
BS
Body Style
Straight