??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
142-0403-051
Bill of material
142-0403-051
PN
Part Number
142-0403-051
DESC
Description
SMA Crimp Plug, RG174/RG316/LMR100, IP68
TS
Termination Style
Cable
TT
Termination Type
Solder
CT
Cable Type
RG174/RG316/LMR100
BS
Body Style
Straight
GENDER
Gender
Male
BM
Body Material
Stainless Steel
MAXFREQ
Max Frequency
18 GHz
IMPEDANCE
Impedance
50 Ohm
BP
Body Plating
Passivated
TYPE
Type
Crimp Plug