??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ADPL75-A1-PL75
Bill of material
ADPL75-A1-PL75
PN
Part Number
ADPL75-A1-PL75
DESC
Description
Adapter, TRB Plug to TRB Plug
SS1
Series Side 1
TRB
SS2
Series Side 2
TRB
GS1
Gender Side 1
Plug
GS2
Gender Side 2
Plug
BS
Body Style
Straight
TYPE
Type
Standard
MAXFREQ
Max Frequency
0,5 GHz
BP
Body Plating
Nickel
BM
Body Material
Brass
CP
Contact Plating
Gold-plated Brass