??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0679L9150-01
Bill of material
0679L9150-01
PN
Part Number
0679L9150-01
DESC
Description
2410 SMT Fuse, Quick Acting, 15A
CURRENT
Current
15 A
VAC
Voltage
125 VAC
VDC
Voltage
125 VDC
IRAC
Interrupting Rating
- AC
IRDC
Interrupting Rating
- DC
CS
Case Size
2410
CHARACTERISTIC
Characteristic
Fast Blow
PACKAGING
Packaging
Tape and Reel (1000 pcs.)
PLATING
Plating
-
RC
RoHS Compliant
YES