您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
0ADBP3000-RE
Bel Fuse
Circuit Protection
0ADBP3000-RE
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{belfuse/circuit_protection/0adbp3000_re/0adbp3000_re.prj},{NB=0ADBP3000-RE},{PN=0ADBP3000-RE},{DESC=Ceramic tube fuse, UL, Fast Acting, 6x32mm Axial Pigtail Fuse, High Voltage Rating, 1000V, 3A},{CURRENT=3},{VAC=1000},{VDC=1000},{IRAC=10000},{IRDC=10000},{CS=6x32 (Axial Lead)},{CHARACTERISTIC=Fast Blow},{PACKAGING=Bulk (Pigtail)},{DEFAULTSORTATTR=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ADBP3000-RE
Bill of material
0ADBP3000-RE
PN
Part Number
0ADBP3000-RE
DESC
Description
Ceramic tube fuse, UL, Fast Acting, 6x32mm Axial Pigtail Fuse, High Voltage Rating, 1000V, 3A
CURRENT
Current
3
A
VAC
Voltage
1000
VAC
VDC
Voltage
1000
VDC
IRAC
Interrupting Rating
10000
AC
IRDC
Interrupting Rating
10000
DC
CS
Case Size
6x32 (Axial Lead)
CHARACTERISTIC
Characteristic
Fast Blow
PACKAGING
Packaging
Bulk (Pigtail)