??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ADEP9160-RE
Bill of material
0ADEP9160-RE
PN
Part Number
0ADEP9160-RE
DESC
Description
Ceramic tube fuse, Axial Pigtail 6x32mm, UL, Fast Blow, 16A, 500V
CURRENT
Current
16
VAC
Voltage
500 VAC
VDC
Voltage
500 VDC
IRAC
Interrupting Rating
30000
IRDC
Interrupting Rating
20000
CS
Case Size
6x32
CHARACTERISTIC
Characteristic
Fast Blow
PACKAGING
Packaging
Bulk (Pigtail)