??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0AFGBK180SBA
Bill of material
0AFGBK180SBA
PN
Part Number
0AFGBK180SBA
DESC
Description
240/150V-Rated fuse for EV/HEV/ESS applications, 180A, stud mount with offset blade
CR
Current Rating
180 A
VAC
Voltage
240 VAC
VDC
Voltage
150 VDC
IRAC
Interrupting Rating
50000 AC
IRDC
Interrupting Rating
10000 DC
CHARACTERISTIC
Characteristic
aR