??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0AKHBK400-BA
Bill of material
0AKHBK400-BA
PN
Part Number
0AKHBK400-BA
DESC
Description
1000V-Rated fuse for EV/HEV/ESS applications, 400A, stud mount with offset blade
CR
Current Rating
400 A
VDC
Voltage
1000 VDC
IRDC
Interrupting Rating
50000 DC
CHARACTERISTIC
Characteristic
aR