??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ALDW9500-BE
Bill of material
0ALDW9500-BE
PN
Part Number
0ALDW9500-BE
DESC
Description
800V-Rated fuse for EV/HEV accessory circuits, 50A, 1-pin for Wave Solder
CURRENT
Current
50 A
VOLTAGE
Voltage
750 DC
IRDC
Interrupting Rating
50000 DC
CHARACTERISTIC
Characteristic
Full Range