??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ALFBK800-BA
Bill of material
0ALFBK800-BA
PN
Part Number
0ALFBK800-BA
DESC
Description
800V-Rated fuse for EV/HEV/ESS applications, 800A, stud mount with offset blade
CURRENT
Current
800 A
VOLTAGE
Voltage
800 DC
IRDC
Interrupting Rating
50000 DC
CHARACTERISTIC
Characteristic
aR