??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZAF0008FF28
Bill of material
0ZAF0008FF28
PN
Part Number
0ZAF0008FF28
DESC
Description
Line Voltage Rated Surface Mount PTC Resettable Fuse, 2920 size, 80mA
VVRVAC
Vmax Voltage Rating
240 VAC
R1O
R1max
25 Ohm
IHOLDCR
IHOLD Current Rating
0,08 A
ITRIPCR
ITRIP Current Rating
0,19 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Tape and Reel (800 pcs.)
CS
Case Size
2920
RHSC
RoHS Compliant
YES