??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZCF0110FF2C
Bill of material
0ZCF0110FF2C
PN
Part Number
0ZCF0110FF2C
DESC
Description
2920 SMT PPTC, 1.10 Ih, 33V
VVRVDC
Vmax Voltage Rating
33 VDC
R1O
R1max
0,41 Ohm
IHOLDCR
IHOLD Current Rating
1,1 A
ITRIPCR
ITRIP Current Rating
2,2 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Tape and Reel (2000 pcs.)
CS
Case Size
2920
RHSC
RoHS Compliant
YES