??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZCF0260AF2C
Bill of material
0ZCF0260AF2C
PN
Part Number
0ZCF0260AF2C
DESC
Description
2920 SMT PPTC, 2.60 Ih, 24V
VVRVDC
Vmax Voltage Rating
24 VDC
R1O
R1max
0,075 Ohm
IHOLDCR
IHOLD Current Rating
2,6 A
ITRIPCR
ITRIP Current Rating
5,2 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Tape and Reel (2000 pcs.)
CS
Case Size
2920
RHSC
RoHS Compliant
YES