??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZCG0110BF2B
Bill of material
0ZCG0110BF2B
PN
Part Number
0ZCG0110BF2B
DESC
Description
1812 SMT PPTC, 1.10 Ih, 24V
VVRVDC
Vmax Voltage Rating
24 VDC
R1O
R1max
0,2 Ohm
IHOLDCR
IHOLD Current Rating
1,1 A
ITRIPCR
ITRIP Current Rating
2,2 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Tape and Reel (1500 pcs.)
CS
Case Size
1812
RHSC
RoHS Compliant
YES