??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZCG0300FF2B
Bill of material
0ZCG0300FF2B
PN
Part Number
0ZCG0300FF2B
DESC
Description
1812 SMT PPTC, 3.00 Ih, 6V
VVRVDC
Vmax Voltage Rating
6 VDC
R1O
R1max
0,04 Ohm
IHOLDCR
IHOLD Current Rating
3 A
ITRIPCR
ITRIP Current Rating
5 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Tape and Reel (1500 pcs.)
CS
Case Size
1812
RHSC
RoHS Compliant
YES