??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZCJ0005FF2E
Bill of material
0ZCJ0005FF2E
PN
Part Number
0ZCJ0005FF2E
ROHSC
RoHS Compliant
YES
DESC
Description
1206 SMT PPTC, 0.05 Ih, 60V
VVRVDC
Vmax Voltage Rating
60 VDC
R1O
R1max
50 Ohm
IHOLDCR
IHOLD Current Rating
0,05 A
ITRIPCR
ITRIP Current Rating
0,15 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Tape and Reel (3000 pcs.)
CS
Case Size
1206
RHSC
RoHS Compliant
YES