??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZCK0010FF2G
Bill of material
0ZCK0010FF2G
PN
Part Number
0ZCK0010FF2G
DESC
Description
0805 SMT PPTC, 0.10 Ih, 15V
VVRVDC
Vmax Voltage Rating
15 VDC
R1O
R1max
6 Ohm
IHOLDCR
IHOLD Current Rating
0,1 A
ITRIPCR
ITRIP Current Rating
0,3 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Tape and Reel (4000 pcs.)
CS
Case Size
805
RHSC
RoHS Compliant
YES