??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZRA0700FF1A
Bill of material
0ZRA0700FF1A
PN
Part Number
0ZRA0700FF1A
DESC
Description
Radial PPTC, 7 Ih, 16V
VVRVDC
Vmax Voltage Rating
16 VDC
R1O
R1max
0,021 Ohm
IHOLDCR
IHOLD Current Rating
7 A
ITRIPCR
ITRIP Current Rating
11,9 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Bulk Pack (1000 pcs.)
RHSC
RoHS Compliant
YES