??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZRB0300FF1A
Bill of material
0ZRB0300FF1A
PN
Part Number
0ZRB0300FF1A
DESC
Description
Radial PPTC, 3.00 Ih, 30V
VVRVDC
Vmax Voltage Rating
30 VDC
R1O
R1max
0,08 Ohm
IHOLDCR
IHOLD Current Rating
3 A
ITRIPCR
ITRIP Current Rating
6 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Bulk Pack (1000 pcs.)
RHSC
RoHS Compliant
YES