??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZRE0150FF1A
Bill of material
0ZRE0150FF1A
PN
Part Number
0ZRE0150FF1A
DESC
Description
Radial PPTC, 1.50 Ih, 240V
VVRVDC
Vmax Voltage Rating
240 VDC
VVRVAC
Vmax Voltage Rating
240 VAC
R1O
R1max
0,32 Ohm
IHOLDCR
IHOLD Current Rating
1,5 A
ITRIPCR
ITRIP Current Rating
3 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Bulk Pack (1000 pcs.)