??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZRM0160FF1A
Bill of material
0ZRM0160FF1A
PN
Part Number
0ZRM0160FF1A
DESC
Description
Radial PPTC, 1.60 Ih, 120V, Tape & Reel
VVRVDC
Vmax Voltage Rating
120 VDC
VVRVAC
Vmax Voltage Rating
120 VAC
R1O
R1max
0,22 Ohm
IHOLDCR
IHOLD Current Rating
1,6 A
ITRIPCR
ITRIP Current Rating
3,2 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Bulk Pack (1000 pcs.)
RHSC
RoHS Compliant
YES